A 7Q15M00650

Double-Edged Size 0 Steel Track, 165.1mm Long. Material- 1045 Carbon Steel (HRC 58-60), Hardened.
Qty Range Price/Unit Ships Within
1 - 49 $21.86 4 wks
50 - 99 $17.96 4 wks
100+ $16.4 4 wks
$21.86

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Holes 4
Condition Hardened
Distance From Ends (B) 6.35 mm
Hole Spacing (C) 50.8 mm
Material 045 Carbon Steel (HRC 58)
MDT 4.01 mm
Overall Height (H) 13.11 mm
Overall Length (L) 165.1 mm
Overall Width (F) 3.51 mm
Track Size (#) 0
Substitute Part A 7Q15-00650

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team