A 7Q15M00305

Undrilled Double-Edged Steel Track, Size 0, 0.305m Long. Material- AISI 1045 Carbon Steel (HRC 58…60), Polished and Oiled.
Qty Range Price/Unit Ships Within
1 - 49 $30.14 4 wks
50 - 99 $25.18 4 wks
100+ $23.14 4 wks
$30.14

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened/Polished & Oiled
Material Carbon Steel (HRC 58-60)
Overall Height (H) 13.11 mm
Overall Length (L) 0.305 mm
Overall Width (F) 3.89 mm
Track Size (#) 0
Substitute Part A 7Q15-01

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team