A 7Q15-02

Double-Edged Size 0 Steel Track, 1045 Carbon Steel, Hardened To Rc 58-60, 2 ft. Long
Qty Range Price/Unit Ships Within
1 - 49 $57.99 8 wks
50 - 99 $49.78 8 wks
100+ $46.29 8 wks
$57.99

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened To Rc 58-60
Material 1045 Carbon Steel
Overall Height (H) 0.516
Overall Length (L) 2
Overall Width (F) 0.153
Track Size (#) 0
Substitute Part A 7Q15M00610

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team