A 7Q15-00650

Double-Edged Size 0 Steel Track, 1045 Carbon Steel, Hardened To Rc 58-60, 6.5 ft. Long
Qty Range Price/Unit Ships Within
1 - 49 $21.86 8 wks
50 - 99 $17.96 8 wks
100+ $16.4 8 wks
$21.86

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Holes 4
Condition Hardened To Rc 58-60
Distance From Ends (B) 0.25
Hole Spacing 2
Material 1045 Carbon Steel
MDT .158
Overall Height (H) 0.516
Overall Length (L) 6.5
Overall Width (F) 0.153
Track Size (#) 0
Substitute Part A 7Q15M00650

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team