A 7Q 9-48072
0.75 I.D., 1.5 O.D., C1095 Spring Steel Belleville Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.03 | 11 wks |
10 - 24 | $28.92 | 11 wks |
25 - 49 | $27.24 | 11 wks |
50 - 99 | $25.65 | 11 wks |
100+ | Request for Quote |
$32.03
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Compress Height | 0.089 Inch |
---|---|
Compress Load (lbs) | 660 lbs |
Free Height | 0.107 Inch |
Inside Diameter | 0.75 Inch |
Load @ flat (lbs) | 1180 lbs |
Material | C1095 Spring Steel |
Material Thickness | 0.072 |
Outside Diameter | 1.5 Inch |
Sell Unit (per Pack) | 10 |