A 7Q 9-32050
0.505 I.D., 1 O.D., C1095 Spring Steel Belleville Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.42 | 11 wks |
10 - 24 | $14.37 | 11 wks |
25 - 49 | $12.64 | 11 wks |
50 - 99 | $11.28 | 11 wks |
100+ | Request for Quote |
$18.42
Availability: 72 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Compress Height | 0.062 Inch |
---|---|
Compress Load (lbs) | 340 lbs |
Free Height | 0.075 Inch |
Inside Diameter | 0.505 Inch |
Load @ flat (lbs) | 600 lbs |
Material | C1095 Spring Steel |
Material Thickness | 0.05 |
Outside Diameter | 1 Inch |
Sell Unit (per Pack) | 10 |
Substitute Part | S7850Y-SPD-07W |