A 7Q 9-24040
0.38 I.D., 0.75 O.D., C1095 Spring Steel Belleville Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.63 | 4 wks |
10 - 24 | $11.89 | 4 wks |
25 - 49 | $10.31 | 4 wks |
50 - 99 | $9.11 | 4 wks |
100+ | Request for Quote |
$15.63
Availability: 49.3 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Compress Height | 0.049 Inch |
---|---|
Compress Load (lbs) | 235 lbs |
Free Height | 0.059 Inch |
Inside Diameter | 0.38 Inch |
Load @ flat (lbs) | 415 lbs |
Material | C1095 Spring Steel |
Material Thickness | 0.04 |
Outside Diameter | 0.75 Inch |
Sell Unit (per Pack) | 10 |
Substitute Part | S7850Y-SPD-06W |