A 7Q 9-20032
0.317 I.D., 0.625 O.D., C1095 Spring Steel Belleville Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.15 | 11 wks |
10 - 24 | $11.56 | 11 wks |
25 - 49 | $10.03 | 11 wks |
50 - 99 | $8.88 | 11 wks |
100+ | Request for Quote |
$15.15
Availability: 97.2 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Compress Height | 0.04 Inch |
---|---|
Compress Load (lbs) | 145 lbs |
Free Height | 0.048 Inch |
Inside Diameter | 0.317 Inch |
Load @ flat (lbs) | 260 lbs |
Material | C1095 Spring Steel |
Material Thickness | 0.032 |
Outside Diameter | 0.625 Inch |
Sell Unit (per Pack) | 10 |
Substitute Part | S7850Y-SPD-05W |