A 7Q 9-1W09821

Spring Steel Washer, 0.98" (OD)., 0.021" Thick, For 1/2" Screws
Qty Range Price/Unit Ships Within
1 - 4 $20.17 4 wks
5 - 9 $19.37 4 wks
10 - 24 $18.62 4 wks
25 - 99 $17.93 4 wks
100+ Request for Quote
$20.17

Availability: 12.8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height 0.11
I.D. 0.021
Load @ Height (lbs) 20
Loaded Height (inch) 0.063
Material Spring Steel
Material Thickness 10
Outside Dia. (inch) 0.98
Substitute Part A 7X 9-1W09821,S7850Y-SPC-14W

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team