A 7Q 9-1W08518

Priced Per 10 Pieces

Spring Steel Washer, 0.857" (OD)., 0.018" Thick, For 7/16" Screws
Qty Range Price/Unit Ships Within
1 - 4 $20.02 4 wks
5 - 9 $19.22 4 wks
10 - 24 $18.48 4 wks
25 - 99 $17.8 4 wks
100+ Request for Quote
$20.02

Availability: 143.1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height 0.1
I.D. 0.018
Load @ Height (lbs) 15
Loaded Height (inch) 0.057
Material Spring Steel
Material Thickness 10
Outside Dia. (inch) 0.857
Substitute Part A 7X 9-1W08518

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team