A 7Q 9-1W07316
Spring Steel Washer, 0.735" (OD)., 0.016" Thick, For 3/8" Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.95 | 4 wks |
5 - 9 | $19.15 | 4 wks |
10 - 24 | $18.41 | 4 wks |
25 - 99 | $17.73 | 4 wks |
100+ | Request for Quote |
$19.95
Availability: 4 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.086 |
---|---|
I.D. | 0.016 |
Load @ Height (lbs) | 12 |
Loaded Height (inch) | 0.05 |
Material | Spring Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.735 |
Substitute Part | A 7X 9-1W07316,S7850Y-SPC-12W |