A 7Q 9-1W07311
Spring Steel Washer, 0.735" (OD)., 0.011" Thick, For 3/8" Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.87 | 7 wks |
5 - 9 | $19.08 | 7 wks |
10 - 24 | $18.34 | 7 wks |
25 - 99 | $17.66 | 7 wks |
100+ | Request for Quote |
$19.87
Availability: 73.2 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.129 |
---|---|
I.D. | 0.011 |
Load @ Height (lbs) | 6 |
Loaded Height (inch) | 0.073 |
Material | Spring Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.735 |
Substitute Part | S7850Y-SPC-11W,A 7X 9-1W07311 |