A 7Q 9-1W06715
Spring Steel Washer, 0.672" (OD)., 0.015" Thick, For 11/32" Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.81 | 4 wks |
5 - 9 | $19.02 | 4 wks |
10 - 24 | $18.29 | 4 wks |
25 - 99 | $17.61 | 4 wks |
100+ | Request for Quote |
$19.81
Availability: 15.7 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.081 |
---|---|
I.D. | 0.015 |
Load @ Height (lbs) | 11 |
Loaded Height (inch) | 0.047 |
Material | Spring Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.672 |