A 7Q 9-1W05512
Spring Steel Washer, 0.551" (OD)., 0.012" Thick, For 9/32" Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.70 | 7 wks |
5 - 9 | $18.91 | 7 wks |
10 - 24 | $18.18 | 7 wks |
25 - 99 | $17.51 | 7 wks |
100+ | Request for Quote |
$19.70
Availability: 160.7 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.07 |
---|---|
I.D. | 0.012 |
Load @ Height (lbs) | 8 |
Loaded Height (inch) | 0.038 |
Material | Spring Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.551 |