A 7Q 9-1W04911

Priced Per 10 Pieces

Spring Steel Washer, 0.49" (OD)., 0.011" Thick, For 1/4" Screws
Qty Range Price/Unit Ships Within
1 - 4 $19.64 4 wks
5 - 9 $18.86 4 wks
10 - 24 $18.13 4 wks
25 - 99 $17.46 4 wks
100+ Request for Quote
$19.64

Availability: 143.4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height 0.063
I.D. 0.011
Load @ Height (lbs) 7
Loaded Height (inch) 0.034
Material Spring Steel
Material Thickness 10
Outside Dia. (inch) 0.49
Substitute Part S7850Y-SPC-08W

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team