A 7Q 9-1W03709
Spring Steel Washer, 0.37" (OD)., 0.009" Thick, For (#)10 Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.42 | 4 wks |
5 - 9 | $18.64 | 4 wks |
10 - 24 | $17.92 | 4 wks |
25 - 99 | $17.26 | 4 wks |
100+ | Request for Quote |
$19.42
Availability: 234.8 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.047 |
---|---|
I.D. | 0.009 |
Load @ Height (lbs) | 4.5 |
Loaded Height (inch) | 0.028 |
Material | Spring Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.37 |
Substitute Part | S7850Y-SPC-06W,A 7X 9-1W03709 |