A 7Q 9-1W03205
Spring Steel Washer, 0.322" (OD)., 0.005" Thick, For (#)8 Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.19 | 7 wks |
5 - 9 | $18.42 | 7 wks |
10 - 24 | $17.71 | 7 wks |
25 - 99 | $17.06 | 7 wks |
100+ | Request for Quote |
$19.19
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.064 |
---|---|
I.D. | 0.005 |
Load @ Height (lbs) | 1.5 |
Loaded Height (inch) | 0.034 |
Material | Spring Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.322 |
Substitute Part | A 7X 9-1W03205,S7850Y-SPC-03W |