A 7Q 9-16025
0.255 I.D., 0.5 O.D., C1095 Spring Steel Belleville Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.33 | 11 wks |
10 - 24 | $10.91 | 11 wks |
25 - 49 | $9.44 | 11 wks |
50 - 99 | $8.35 | 11 wks |
100+ | Request for Quote |
$14.33
Availability: 54.2 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Compress Height | 0.031 Inch |
---|---|
Compress Load (lbs) | 95 lbs |
Free Height | 0.038 Inch |
Inside Diameter | 0.255 Inch |
Load @ flat (lbs) | 160 lbs |
Material | C1095 Spring Steel |
Material Thickness | 0.025 |
Outside Diameter | 0.5 Inch |
Sell Unit (per Pack) | 10 |
Substitute Part | S7850Y-SPD-04W |