A 7Q 9-12020
0.19 I.D., 0.375 O.D., C1095 Spring Steel Belleville Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.25 | 11 wks |
10 - 24 | $10.85 | 11 wks |
25 - 49 | $9.4 | 11 wks |
50 - 99 | $8.32 | 11 wks |
100+ | Request for Quote |
$14.25
Availability: 9.02 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Compress Height | 0.025 Inch |
---|---|
Compress Load (lbs) | 60 lbs |
Free Height | 0.03 Inch |
Inside Diameter | 0.19 Inch |
Load @ flat (lbs) | 110 lbs |
Material | C1095 Spring Steel |
Material Thickness | 0.02 |
Outside Diameter | 0.375 Inch |
Sell Unit (per Pack) | 10 |
Substitute Part | S7850Y-SPD-03W |