A 7Q 9-08013
0.125 I.D., 0.25 O.D., C1095 Spring Steel Belleville Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.70 | 11 wks |
10 - 24 | $11.15 | 11 wks |
25 - 49 | $9.64 | 11 wks |
50 - 99 | $8.52 | 11 wks |
100+ | Request for Quote |
$14.70
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Compress Height | 0.017 Inch |
---|---|
Compress Load (lbs) | 26.3 lbs |
Free Height | 0.02 Inch |
Inside Diameter | 0.125 Inch |
Load @ flat (lbs) | 48 lbs |
Material | C1095 Spring Steel |
Material Thickness | 0.013 |
Outside Diameter | 0.25 Inch |
Sell Unit (per Pack) | 10 |
Substitute Part | S7850Y-SPD-02W |