A 7Q 7M2844
3.18mm Thick Hardened Carbon Steel Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.98 | 6 wks |
25 - 99 | $3.86 | 6 wks |
100 - 249 | $3.28 | 6 wks |
250 - 499 | $2.98 | 6 wks |
500+ | Request for Quote |
$4.98
Availability: 216 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 28 mm |
---|---|
Condition | Hardened |
Material | Carbon Steel |
Outside Dia. | 44 mm |
Thickness | 3.18 mm |
Substitute Part | BTHWASM2844 |