A 7Q 7M1628
2.36mm Thick Hardened Carbon Steel Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.71 | 11 wks |
25 - 99 | $2 | 11 wks |
100 - 249 | $1.65 | 11 wks |
250 - 499 | $1.46 | 11 wks |
500+ | Request for Quote |
$2.71
Availability: 154 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 16 mm |
---|---|
Condition | Hardened |
Material | Carbon Steel |
Outside Dia. | 28 mm |
Thickness | 2.36 mm |
Substitute Part | BTHWASM1628 |