A 7Q 7M0816
1.27mm Thick Hardened Carbon Steel Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.88 | 6 wks |
25 - 99 | $1.36 | 6 wks |
100 - 249 | $1.11 | 6 wks |
250 - 499 | $0.97 | 6 wks |
500+ | Request for Quote |
$1.88
Availability: 716 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Condition | Hardened |
Material | Carbon Steel |
Outside Dia. | 16 mm |
Thickness | 1.27 mm |
Substitute Part | BTHWASM816X |