A 7Q 7M0717
1.27mm Thick Hardened Carbon Steel Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.84 | 11 wks |
25 - 99 | $1.35 | 11 wks |
100 - 249 | $1.09 | 11 wks |
250 - 499 | $0.95 | 11 wks |
500+ | Request for Quote |
$1.84
Availability: 197 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 7 mm |
---|---|
Condition | Hardened |
Material | Carbon Steel |
Outside Dia. | 17 mm |
Thickness | 1.27 mm |
Substitute Part | BTHWASM717X |