A 7Q 7M0409
1.27mm Thick Hardened Stainless Steel Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.54 | 5 wks |
25 - 99 | $1.87 | 5 wks |
100 - 249 | $1.55 | 5 wks |
250 - 499 | $1.38 | 5 wks |
500+ | Request for Quote |
$2.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 4.01 mm |
---|---|
Condition | Hardened |
Material | Carbon Steel |
Outside Dia. | 8.99 mm |
Thickness | 1.27 mm |