A 7Q 7-125
0.125" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.66 | 6 wks |
25 - 99 | $4.42 | 6 wks |
100 - 249 | $3.76 | 6 wks |
250 - 499 | $3.43 | 6 wks |
500+ | Request for Quote |
$5.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 1.25 Inch |
---|---|
Condition | Hardened |
Material | Carbon Steel |
Outside Diameter | 1.875 Inch |
Thickness | 0.125 Inch |
Substitute Part | BTHWAS-125 |