A 7Q 7-081
0.093" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.13 | 6 wks |
25 - 99 | $2.37 | 6 wks |
100 - 249 | $1.99 | 6 wks |
250 - 499 | $1.78 | 6 wks |
500+ | Request for Quote |
$3.13
Availability: 214 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.812 Inch |
---|---|
Condition | Hardened |
Material | Carbon Steel |
Outside Diameter | 1.312 Inch |
Thickness | 0.093 Inch |
Substitute Part | BTHWAS-081 |