A 7Q 7-075
0.093" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.94 | 11 wks |
25 - 99 | $2.18 | 11 wks |
100 - 249 | $1.8 | 11 wks |
250 - 499 | $1.6 | 11 wks |
500+ | Request for Quote |
$2.94
Availability: 71 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.75 Inch |
---|---|
Condition | Hardened |
Material | Carbon Steel |
Outside Diameter | 1.25 Inch |
Thickness | 0.093 Inch |
Substitute Part | BTHWAS-075 |