A 7Q 7-025
0.05" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.15 | 6 wks |
25 - 99 | $0.84 | 6 wks |
100 - 249 | $0.67 | 6 wks |
250 - 499 | $0.59 | 6 wks |
500+ | Request for Quote |
$1.15
Availability: 485 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.25 Inch |
---|---|
Condition | Hardened |
Material | Carbon Steel |
Outside Diameter | 0.562 Inch |
Thickness | 0.05 Inch |
Substitute Part | BTHWAS-025 |