A 7Q 7-018
0.05" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.10 | 6 wks |
25 - 99 | $0.79 | 6 wks |
100 - 249 | $0.64 | 6 wks |
250 - 499 | $0.57 | 6 wks |
500+ | Request for Quote |
$1.10
Availability: 797 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.188 Inch |
---|---|
Condition | Hardened |
Material | Carbon Steel |
Outside Diameter | 0.5 Inch |
Thickness | 0.05 Inch |
Substitute Part | BTHWAS-018 |