A 7Q 1M120
12 (+.000/-.043) Dia., 1000 mm Long, chrome Vanadium Alloy Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $51.34 | 4 wks |
5 - 9 | $46.18 | 4 wks |
10 - 24 | $43.69 | 4 wks |
25+ | $40.44 | 4 wks |
$51.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Not Hardened |
---|---|
Finish | Ground & Polished |
Length | 1000 mm |
Material | Chrome Vanadium Alloy |
Shaft Dia. (mm) | 12 (+.000/-.043) |