A 7Q 1M100

10 (+.000/-.036) Dia., 1000 mm Long, chrome Vanadium Alloy Shaft
Qty Range Price/Unit Ships Within
1 - 4 $34.23 4 wks
5 - 9 $30.48 4 wks
10 - 24 $28.61 4 wks
25+ $26.32 4 wks
$34.23

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Not Hardened
Finish Ground & Polished
Length 1000 mm
Material chrome Vanadium Alloy
Shaft Dia. (mm) 10 (+.000/-.036)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team