A 7Q 1M080
8 (+.000/-.036) Dia., 1000 mm Long, chrome Vanadium Alloy Shaft
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $24.63 | 11 wks |
| 5 - 9 | $21.68 | 11 wks |
| 10 - 24 | $20.19 | 11 wks |
| 25+ | $18.44 | 11 wks |
$24.63
Availability: 4 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Not Hardened |
|---|---|
| Finish | Ground & Polished |
| Length | 1000 mm |
| Material | Chrome Vanadium Alloy |
| Shaft Dia. (mm) | 8 (+.000/-.036) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities