A 7Q 1M030

3 (+.000/-.025) Dia., 1000 mm Long, chrome Vanadium Alloy Shaft
Qty Range Price/Unit Ships Within
1 - 4 $14.50 5 wks
5 - 9 $12.64 5 wks
10 - 24 $11.66 5 wks
25+ $10.59 5 wks
$14.50

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Not Hardened
Finish Ground & Polished
Length 1000 mm
Material chrome Vanadium Alloy
Shaft Dia. (mm) 3 (+.000/-.025)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team