A 7Q 1-28
.87500(+.0001/-.0001) Dia., 36" Long, 1045 Steel Shaft
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $89.53 | 11 wks |
| 5 - 9 | $73.76 | 11 wks |
| 10 - 24 | $59.85 | 11 wks |
| 25+ | $50.08 | 11 wks |
$89.53
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Not Hardened |
|---|---|
| Finish | Ground & Polished |
| Length | 36 Inch |
| Material | 1045 Steel |
| Shaft Dia. | .8750(±.001) Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities