A 7Q 1-14
.43750(+.0005/-.0005) Dia., 36" Long, 1045 Steel Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $23.70 | 11 wks |
5 - 9 | $18.91 | 11 wks |
10 - 24 | $14.98 | 11 wks |
25+ | $12.29 | 11 wks |
$23.70
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Not Hardened |
---|---|
Finish | Ground & Polished |
Length | 36 Inch |
Material | 1045 Steel |
Shaft Dia. | .4375(±.0005) Inch |