A 7Q 1-10
.31250(+.0005/-.0005) Dia., 36" Long, 1045 Steel Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $15.29 | 11 wks |
5 - 9 | $12.03 | 11 wks |
10 - 24 | $9.43 | 11 wks |
25+ | $7.68 | 11 wks |
$15.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Not Hardened |
---|---|
Finish | Ground & Polished |
Length | 36 Inch |
Material | 1045 Steel |
Shaft Dia. | .3125(±.0005) Inch |