A 7Q 1-04
.12500(+.0005/-.0005) Dia., 36" Long, 1045 Steel Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $6.28 | 11 wks |
5 - 9 | $4.75 | 11 wks |
10 - 24 | $3.63 | 11 wks |
25+ | $2.87 | 11 wks |
$6.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Not Hardened |
---|---|
Finish | Ground & Polished |
Length | 36 Inch |
Material | 1045 Steel |
Shaft Dia. | .1250(±.0005) Inch |