A 7P 6-P1212E
0.379" I.D. By 0.503" O.D., 0.375" Long Ertalyte Polyester Sleeve Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.40 | 4 wks |
| 25 - 99 | $3.3 | 4 wks |
| 100 - 249 | $2.74 | 4 wks |
| 250 - 499 | $2.44 | 4 wks |
| 500+ | Request for Quote |
$4.40
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain |
|---|---|
| Flange Dia. (0 = none) | 0 |
| Flange Width (0 = none) | 0 |
| Inside Diameter | 0.379 (+0.0015/-0.000) |
| Material | Ertalyte TX Polyester |
| Outside Diameter | .503 (+ 0.002 / - 0.000) |
| Overall Length | 0.375 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities