A 7P 6-P1012E
0.316" I.D. By 0.503" O.D., 0.375" Long Ertalyte Polyester Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.62 | 4 wks |
25 - 99 | $2.56 | 4 wks |
100 - 249 | $2.08 | 4 wks |
250 - 499 | $1.79 | 4 wks |
500+ | Request for Quote |
$3.62
Availability: 121 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (0 = none) | 0 |
Flange Width (0 = none) | 0 |
Inside Diameter | 0.316 (+0.0015/-0.000) |
Material | Ertalyte TX Polyester |
Outside Diameter | .503 (+ 0.002 / - 0.000) |
Overall Length | 0.375 |