A 7P 6-P0608E
0.19" I.D. By 0.315" O.D., 0.25" Long Ertalyte Polyester Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.05 | 4 wks |
25 - 99 | $2.09 | 4 wks |
100 - 249 | $1.68 | 4 wks |
250 - 499 | $1.43 | 4 wks |
500+ | Request for Quote |
$3.05
Availability: 45 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (0 = none) | 0 |
Flange Width (0 = none) | 0 |
Inside Diameter | 0.19 (+0.0015/-0.000) |
Material | Ertalyte TX Polyester |
Outside Diameter | .315 (+ 0.002 / - 0.000) |
Overall Length | 0.25 |