A 7P 6-F1624E
0.504" I.D. By 0.753" O.D., 0.75" Long Ertalyte Polyester Sleeve Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.75 | 4 wks |
| 25 - 99 | $4.39 | 4 wks |
| 100 - 249 | $4.06 | 4 wks |
| 250 - 499 | $3.9 | 4 wks |
| 500+ | Request for Quote |
$4.75
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged |
|---|---|
| Flange Dia. (0 = none) | 1 |
| Flange Width (0 = none) | 0.0938 |
| Inside Diameter | 0.504 (+0.0015/-0.000) |
| Material | Ertalyte TX Polyester |
| Outside Diameter | .753 (+ 0.002 / - 0.000) |
| Overall Length | 0.75 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities