A 7P 6-F1012E
0.316" I.D. By 0.44" O.D., 0.375" Long Ertalyte Polyester Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.37 | 4 wks |
25 - 99 | $3.94 | 4 wks |
100 - 249 | $3.64 | 4 wks |
250 - 499 | $3.49 | 4 wks |
500+ | Request for Quote |
$4.37
Availability: 101 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (0 = none) | 0.563 |
Flange Width (0 = none) | 0.063 |
Inside Diameter | 0.316 (+0.0015/-0.000) |
Material | Ertalyte TX Polyester |
Outside Diameter | .44 (+ 0.002 / - 0.000)) |
Overall Length | 0.375 |
Substitute Part | BSPFLN-101202E |