A 7P 6-F0812E
0.253" I.D. By 0.377" O.D., 0.375" Long Ertalyte Polyester Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.35 | 4 wks |
25 - 99 | $3.92 | 4 wks |
100 - 249 | $3.62 | 4 wks |
250 - 499 | $3.46 | 4 wks |
500+ | Request for Quote |
$4.35
Availability: 146 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (0 = none) | 0.5 |
Flange Width (0 = none) | 0.063 |
Inside Diameter | 0.253 (+0.0015/-0.000) |
Material | Ertalyte TX Polyester |
Outside Diameter | .377 (+ 0.002 / - 0.000) |
Overall Length | 0.375 |