A 7P 6-F0608E
0.19" I.D. By 0.315" O.D., 0.25" Long Ertalyte Polyester Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.73 | 4 wks |
25 - 99 | $2.41 | 4 wks |
100 - 249 | $2.22 | 4 wks |
250 - 499 | $2.09 | 4 wks |
500+ | Request for Quote |
$2.73
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (0 = none) | 0.438 |
Flange Width (0 = none) | 0.063 |
Inside Diameter | 0.19 (+0.0015/-0.000) |
Material | Ertalyte TX Polyester |
Outside Diameter | .315 (+ 0.002 / - 0.000) |
Overall Length | 0.25 |