A 7M 7-125
Nylon retainer with hardened stainless steel balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.08 | 11 wks |
25 - 99 | $2.35 | 11 wks |
100 - 249 | $1.97 | 11 wks |
250 - 499 | $1.76 | 11 wks |
500+ | Request for Quote |
$3.08
Availability: 146 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 1.25 Inch |
---|---|
Condition | Hardened & Ground Balls |
Material (Retainer & Balls) | Nylon / Steel Balls |
Outside Dia. (B) | 1.875 Inch |
Size Of Balls | 0.188 Inch |
Thickness | 0.125 Inch |
Substitute Part | BTHBNG-125 |