A 7M 7-062ST
Nylon retainer with hardened stainless steel balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.91 | 11 wks |
25 - 99 | $2.16 | 11 wks |
100 - 249 | $1.77 | 11 wks |
250 - 499 | $1.59 | 11 wks |
500+ | Request for Quote |
$2.91
Availability: 125 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 0.625 Inch |
---|---|
Condition | Hardened & Ground Balls |
Material (Retainer & Balls) | Nylon / ST. ST. Balls |
Outside Dia. (B) | 1.125 Inch |
Size Of Balls | 0.156 Inch |
Thickness | 0.093 Inch |
Substitute Part | BTYBNG-062 |