A 7M 7-018ST
Nylon retainer with hardened stainless steel balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.46 | 11 wks |
25 - 99 | $1.77 | 11 wks |
100 - 249 | $1.46 | 11 wks |
250 - 499 | $1.26 | 11 wks |
500+ | Request for Quote |
$2.46
Availability: 184 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 0.188 Inch |
---|---|
Condition | Hardened & Ground Balls |
Material (Retainer & Balls) | Nylon / ST. ST. Balls |
Outside Dia. (B) | 0.5 Inch |
Size Of Balls | 0.094 Inch |
Thickness | 0.05 Inch |
Substitute Part | BTYBNG-018 |