A 7M 5MUR2810B
28mm Outside Diameter, 10mm Bore Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.30 | 8 wks |
25 - 99 | $13.67 | 8 wks |
100 - 249 | $12.54 | 8 wks |
250 - 499 | $11.01 | 8 wks |
500+ | Request for Quote |
$15.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 10 mm |
---|---|
Face Width (S) | 17.47 mm |
Outside Dia. (D) | 28 mm |
Roller Material | Urethane |
Sleeve Dia. (D₁) | 12.7 mm |
Sleeve Material | Aluminum Alloy |