A 7M 5MUR1206B

12mm Outside Diameter, 6mm Bore Urethane Feed Roller with Aluminum Insert
Qty Range Price/Unit Ships Within
1 - 24 $13.81 4 wks
25 - 99 $11.79 4 wks
100 - 249 $10.51 4 wks
250 - 499 $9.01 4 wks
500+ Request for Quote
$13.81

Availability: 24 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 6 mm
Face Width (S) 18.2 mm
Outside Dia. (D) 12 mm
Roller Material Urethane
Sleeve Dia. (D₁) 8.74 mm
Sleeve Material Aluminum Alloy

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team